Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB9 |
Bore Diameter |
N/A 45 mm |
Compatible Lock Nut Number |
N/A KM9 |
Face Diameter |
N/A 56 mm |
Key Width |
N/A 6 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 69 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1.25 mm |
Tang Width |
N/A 6 mm |
Weight |
N/A 33.44 lb |