Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AW24 |
Series |
N/A AW |
Bore Diameter |
N/A 120 mm |
Compatible Lock Nut Number |
N/A AN24 |
Face Diameter |
N/A 138 mm |
Key Width |
N/A 12 mm |
Material |
N/A Low Carbon Steel |
Number of Tangs |
N/A 19 |
Outside Diameter Over Tangs |
N/A 164 mm |
Tang Thickness |
N/A 2 mm |
Tang Width |
N/A 12 mm |
Weight |
N/A 0.220 lb |