Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AN26 |
Series |
N/A AN |
Face Diameter |
N/A 6.1880 in |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW26 |
Material |
N/A Steel |
Outside Diameter |
N/A 6.7550 in |
Overall Nut Width |
N/A 0.8850 in |
Slot Depth |
N/A 0.2600 in |
Slot Width |
N/A 0.6100 in |
Thread Size |
N/A 5.1060-12 |
Weight |
N/A 2.69 lb |