COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Seals, Shields, and End Covers
>
Bearing Seals
>
INA (Schaeffler) Bearing Seals
> Item # 00468819
Item # 00468819, INA (Schaeffler) 85 Millimeter (mm) Compatible Bore Diameter Bearing Seal
DRS2575 Seal Carrier Assembly
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
DRS2575
Compatible Bearing Type
N/A
Cylindrical Roller
Needle Roller
Compatible Bore Diameter
N/A
85 mm
Outside Diameter
N/A
105 mm
Weight
N/A
0.59 lb