COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Seals, Shields, and End Covers
>
Bearing Seals
>
INA (Schaeffler) Bearing Seals
> Item # 04171854
Item # 04171854, INA (Schaeffler) 100 Millimeter (mm) Compatible Bore Diameter Bearing Seal
DRS40115 Seal Carrier Assembly
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
DRS40115
Compatible Bearing Type
N/A
Cylindrical Roller
Needle Roller
Compatible Bore Diameter
N/A
100 mm
Outside Diameter
N/A
115 mm