Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 0306-16 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Nut |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Joint Industry Council (JIC) 37º Flare |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-5/16-12 |
Material |
N/A Steel |
Overall Length |
N/A 0.406 in |
Weight |
N/A 0.130 lb |