Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1414 |
Series |
N/A WS |
UPC Code |
N/A 841946110930 |
Prop 65 |
N/A Yes |
Bolt Center-to-Center Length |
N/A 6.4380 in |
Bolt Center-to-Center Width |
N/A 5.5630 in |
Bolt Size |
N/A 1/2 in |
Compatible Bore Diameter |
N/A 0.5000 to 1.0000 in |
Frame Material |
N/A Carbon Steel |
Frame Type |
N/A Side Mount |
Height to Center Line |
N/A 1.0630 in |
Overall Height |
N/A 1.7500 in |
Overall Length |
N/A 15.0000 in |
Overall Width |
N/A 6.5630 in |
Rod Diameter |
N/A 5/8 in |
Travel |
N/A 9.0000 in |
Weight |
N/A 6.900 lb |