Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 097610 |
Prop 65 |
N/A Yes |
Body Diameter |
N/A 1/8 in |
Countersink Angle |
N/A 60 º |
Cutting Direction |
N/A Right Hand Cut |
Finish/Coating |
N/A Bright |
Material |
N/A High Speed Steel |
Overall Length |
N/A 1-1/8 in |
Pilot or Drill Tip Diameter |
N/A 1/32 in |
Series |
N/A 76HA |
Shank Diameter |
N/A 1/8 in |
Shank Type |
N/A Plain Round |
Single or Double End |
N/A Double |
Trade Size |
N/A #0 |
Type |
N/A Combination Drill Bit and Countersink |