COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS2650-10-10-10-10-FG

Prop 65

N/A Yes

End 1 Size

N/A 5/8 in

End 1 Style

N/A Male Flat Face O-Ring

End 2 Size

N/A 5/8 in

End 2 Style

N/A Male Flat Face O-Ring

End 3 Size

N/A 5/8 in

End 3 Style

N/A Male Flat Face O-Ring

End 4 Size

N/A 5/8 in

End 4 Style

N/A Male Flat Face O-Ring

Weight

N/A 0.75 lb