COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 6850-06-06-06-06-NWO-FG

Prop 65

N/A Yes

End 1 Size

N/A 3/8 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 9/16-18

End 2 Size

N/A 3/8 in

End 2 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 9/16-18

End 3 Size

N/A 3/8 in

End 3 Style

N/A Male O-Ring Boss

End 3 Thread Type

N/A Society of Automotive Engineers (SAE)

End 3 Thread Size

N/A 9/16-18

End 4 Size

N/A 3/8 in

End 4 Style

N/A Male Joint Industry Council (JIC) 37º Flare

Weight

N/A 0.19 lb