Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A PYR-7 |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 2-3/4 in |
Closure Type |
N/A Open |
Overall Width |
N/A 3.8750 in |
Radial Dynamic Load Capacity |
N/A 42400 lb |
Radial Static Load Capacity |
N/A 17400 lb |
Roller Diameter |
N/A 7.0000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 3.75 in |
General Information |
N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications. |