Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NUTR17 |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 17 mm |
Closure Type |
N/A Sealed |
UPC Code |
N/A 4012802415476 |
Maximum Speed |
N/A 5500 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 18700 N |
Radial Static Load Capacity |
N/A 24900 N |
Roller Diameter |
N/A 40 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 21 mm |
Weight |
N/A 0.39 lb |