Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPCA-62 |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 20 mm |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Chrome Plated Zinc Plated |
Lubrication Hole Location |
N/A None |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 20330 N48390 N |
Radial Static Load Capacity |
N/A 33940 N |
Roller Diameter |
N/A 62 mm |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 40 mm |
Weight |
N/A 2.01 lb |