Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PDCY-3.00 |
Series |
N/A PDCY |
Bore Diameter |
N/A 1.0000 in |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 27600 lb |
Radial Static Load Capacity |
N/A 38000 lb |
Roller Diameter |
N/A 3.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1.7500 in |