COMPANY HEADER
Print Back
CTRY-9.00 Crowned Track Roller Yoke
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CTRY-9.00

Series

N/A CTRY

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946101495

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 5.0000 in

Radial Dynamic Load Capacity

N/A 134600 lbf

Radial Static Load Capacity

N/A 250000 lbf

Roller Diameter

N/A 9.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 4.7500 in

Seal Type

N/A Rubber Lip

Axial Dynamic Load Capacity

N/A 53600 lbf

Axial Static Load Capacity

N/A 147000 lbf

Weight

N/A 61.940 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned Track Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding