Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CTRY-8.00-R |
Series |
N/A CTRY-R |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 3.2560 in |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946133854 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 4.5000 in |
Radial Dynamic Load Capacity |
N/A 83700 lbf |
Radial Static Load Capacity |
N/A 159800 lbf |
Roller Diameter |
N/A 8.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 4.2500 in |
Seal Type |
N/A Rubber Lip |
Axial Dynamic Load Capacity |
N/A 39000 lbf |
Axial Static Load Capacity |
N/A 110000 lbf |
Weight |
N/A 44.360 lb |