Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A RBY1 |
Axial Dynamic Load Capacity |
N/A 3000 lbf |
Axial Static Load Capacity |
N/A 3200 lbf |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 0.3125 in |
Closure Type |
N/A Sealed |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 9400 rpm |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 0.6925 in |
Roller Diameter |
N/A 1.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.625 in |
Series |
N/A RBY |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) |
Weight |
N/A 0.12 lb |