Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A Y40 |
Series |
N/A Y |
Axial Dynamic Load Capacity |
N/A 4200 lbf |
Axial Static Load Capacity |
N/A 8500 lbf |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 0.3750 in |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 2620 rpm |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 0.8125 in |
Roller Diameter |
N/A 1.2500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.7500 in |
Standards Met |
N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11 |
Weight |
N/A 0.2 lb |
Features & Benefits |
N/A
|