COMPANY HEADER
Print Back
Y 64 L Sealed Yoke Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A Y64L

Series

N/A Y

Axial Dynamic Load Capacity

N/A 9600 lbf

Axial Static Load Capacity

N/A 21200 lbf

Bearing Element

N/A Cylindrical Rollers

Bore Diameter

N/A 0.6250 in

Closure Type

N/A Sealed

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 1570 rpm

Operating Temperature Range

N/A -20 to 250 ºF

Overall Width

N/A 1.3125 in

Roller Diameter

N/A 2.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.2500 in

Standards Met

N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11

Weight

N/A 0.92 lb

Features & Benefits

Features & Benefits

N/A
  • Intended primarily for applications where loading conditions exceed the capabilities of stud type cam followers, or where clevis mounting is desired
  • Clevis mounting provides support on both sides of the cam follower and permits use of a high strength pin
  • Available with and without seals, and with crowned outer rings