Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81228-M |
Bore Diameter |
N/A 140 mm |
Cage Material |
N/A Brass |
Compatible Washer |
N/A GS81228 WS81228 |
Dynamic Load Rating |
N/A 100000 lbf |
Fillet Radius |
N/A 1.5 mm |
Maximum Speed |
N/A 1700 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 200 mm |
Overall Width |
N/A 46 mm |
Series |
N/A 812 |
Static Load Rating |
N/A 326000 lbf |
Thrust Bearing Type |
N/A Roller and Cage Assembly with Washers |
Weight |
N/A 7.84 lb |