COMPANY HEADER
Print Back
4066 Motor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 4066

Duty / Condition Type

N/A Continuous Duty

Enclosure

N/A Totally Enclosed Non-Ventilated (TENV)

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Full Load Current

N/A 1.80 A

Full Load Torque

N/A 380 inĀ·lb

Gear Ratio

N/A 280:1

Harmonization Code

N/A 8501.31.3000

Input Power

N/A 1/4 hp

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Supply Voltage

N/A 130 V

Motor Type

N/A Brushed

Mounting Type

N/A Face Footed

National Electrical Manufacturers Association (NEMA) Frame

N/A 42A

Output Speed

N/A 8.9 rpm

Overhung Load

N/A 200 lb

Shaft Type

N/A Right Angle

Stage

N/A 2

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 19.50 lb