COMPANY HEADER
Print Back
1/8 500 3325 TENV 130VDC 22B
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 3325

Duty / Condition Type

N/A Continuous Duty

Enclosure

N/A Totally Enclosed Non-Ventilated (TENV)

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Full Load Current

N/A 1.00 A

Full Load Torque

N/A 11 inĀ·lb

Gear Ratio

N/A 5:1

Harmonization Code

N/A 8501.31.3000

Input Power

N/A 1/8 hp

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Supply Voltage

N/A 130 V

Motor Type

N/A Brushless

Mounting Type

N/A Footed

National Electrical Manufacturers Association (NEMA) Frame

N/A 22B

Output Speed

N/A 500.0 rpm

Overhung Load

N/A 60 lb

Shaft Type

N/A Right Angle

Stage

N/A 1

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 5.40 lb