Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6410-04-08-O |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
Both Ends Style |
N/A O-Ring Boss to O-Ring Boss |
End 1 Size |
N/A 1/2 in |
End 1 Style |
N/A Female O-Ring Boss |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 3/4-16 |
End 2 Size |
N/A 1/4 in |
End 2 Style |
N/A Male O-Ring Boss |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 7/16-20 |
Material |
N/A Steel |
Weight |
N/A 0.16 lb |