COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Flange-Mount Bearings
>
Flange-Mount Bearing Units
>
Flange-Mount Ball Bearing Units
> Item # 06725845
Item # 06725845, Climax Metal F2PS-BL Series Standard Type Self-Aligning Ball Bearings with Pressed Steel Housing
F2PS-BL-050 Pressed Steel Rubber INS 2-Bolt Flange
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Climax Metal Products
Manufacturer Part Number
N/A
F2PS-BL-050
Series
N/A
F2PS-BL
Bolt Center-to-Center Length
N/A
3.0000 in
Bore Diameter
N/A
1/2 in
Finish
N/A
Zinc
Housing Material
N/A
Pressed Steel
Locking Device
N/A
Set Screw
Mounting Type
N/A
2-Bolt Flange