Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RCJT1-11/16 |
Bolt Center-to-Center Length |
N/A 148.5 mm |
Bore Diameter |
N/A 1.6875 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Powder Coated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 58.9 mm |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 112 mm |
Radial Dynamic Load Capacity |
N/A 7400 lbf |
Radial Static Load Capacity |
N/A 4600 lbf |
Replacement Bearing |
N/A G1111KRRB |
Seal Type |
N/A Double Lip |
Series |
N/A RCJT |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 |
Weight |
N/A 5.02 lb |