Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RME35-XL-N |
Bolt Circle Diameter |
N/A 110 mm |
Bolt Size |
N/A 11.5 mm |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Relubricatable |
UPC Code |
N/A 4012802837810 |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Height |
N/A 51.3 mm |
Overall Length/Diameter |
N/A 135 mm |
Pilot Diameter |
N/A 90 mm |
Radial Dynamic Load Capacity |
N/A 27500 N |
Radial Static Load Capacity |
N/A 15300 N |
Replacement Bearing |
N/A GE35-XL-KRRB |
Seal Type |
N/A R-Seal |
Series |
N/A RME |
Weight |
N/A 3.54 lb |