Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A PCCJ25 |
Bolt Center-to-Center Length |
N/A 70 mm |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 95 mm |
Radial Dynamic Load Capacity |
N/A 21600 N |
Radial Static Load Capacity |
N/A 14900 N |
Replacement Bearing |
N/A G5205-2RS-N |
Seal Type |
N/A Double Lip |
Series |
N/A PCCJ |
Weight |
N/A 2.30 lb |