Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RCJT35-XL-N |
Bolt Center-to-Center Length |
N/A 130 mm |
Bolt Size |
N/A 14 mm |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Relubricatable |
UPC Code |
N/A 4012802836745 |
Mounting Type |
N/A 2-Bolt Flange |
Overall Height |
N/A 53.5 mm |
Overall Length/Diameter |
N/A 155 mm |
Overall Width |
N/A 92 mm |
Radial Dynamic Load Capacity |
N/A 27500 N |
Radial Static Load Capacity |
N/A 15300 N |
Replacement Bearing |
N/A GE35-XL-KRRB |
Seal Type |
N/A R-Seal |
Series |
N/A RCJT |
Weight |
N/A 3.25 lb |