Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZKLR0828-2Z |
Bolt Center-to-Center Length |
N/A 26 mm |
Bore Diameter |
N/A 8 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Steel |
Length Through Bore |
N/A 15.5 mm |
Lubrication Type |
N/A Relubricatable |
Maximum Speed |
N/A 25500 rpm |
Mounting Type |
N/A 4-Bolt Flange |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Overall Length/Diameter |
N/A 35 mm |
Radial Dynamic Load Capacity |
N/A 1810 N |
Radial Static Load Capacity |
N/A 1520 N |
Replacement Bearing |
N/A 7602 7603 BSB |
Seal Type |
N/A Clearance/Non-Contact |
Series |
N/A ZKLR |
Weight |
N/A 0.08 lb |