Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZKLFA1563-2RS |
Bolt Center-to-Center Length |
N/A 46 mm |
Bore Diameter |
N/A 15 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Steel |
Length Through Bore |
N/A 25 mm |
Lubrication Type |
N/A Relubricatable |
Maximum Speed |
N/A 3500 rpm |
Mounting Type |
N/A 4-Bolt Flange |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Overall Length/Diameter |
N/A 63 mm |
Radial Dynamic Load Capacity |
N/A 17900 N |
Radial Static Load Capacity |
N/A 28000 N |
Replacement Bearing |
N/A 7602 7603 BSB |
Seal Type |
N/A Contact Seal |
Series |
N/A ZKLFA |
Weight |
N/A 0.82 lb |