Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RCJY1-1/4-206 |
Bolt Center-to-Center Length |
N/A 2.5000 in |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Finish/Coating |
N/A Uncoated |
Flange Mounting Type |
N/A Four-Bolt Square |
Housing Construction |
N/A Solid Housing |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 4.2720 in |
Series |
N/A RCJY |
Weight |
N/A 2.93 lb |