Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELFU-1.1/8 |
Series |
N/A UELFU2 |
Bolt Center-to-Center Length |
N/A 3.2500 in |
Bore Diameter |
N/A 1.1250 in |
Closure Type |
N/A Open |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359234558 |
Mounting Type |
N/A 4-Bolt Flange |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Length/Diameter |
N/A 4.2813 in |
Radial Dynamic Load Capacity |
N/A 19500 N |
Radial Static Load Capacity |
N/A 11300 N |