COMPANY HEADER
Print Back
UELFU214-212D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFU214-212D1

Series

N/A UELFU2

Bolt Center-to-Center Length

N/A 152 mm

Bore Diameter

N/A 2.7500 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359666106

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 193 mm