Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCF208D1 |
Series |
N/A UCF2 |
Bolt Center-to-Center Length |
N/A 102 mm |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
End Type |
N/A Open |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Construction |
N/A Solid Housing |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359001198 |
Maximum Speed |
N/A 3700 rpm |
Mounting Type |
N/A 4-Bolt Flange |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 49.20 mm |
Overall Length/Diameter |
N/A 130 mm |
Radial Dynamic Load Capacity |
N/A 6550 lbf |
Radial Static Load Capacity |
N/A 4000 lbf |
Replacement Bearing |
N/A UC208D1 |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Weight |
N/A 3.9200 lb |
Features & Benefits |
N/A
|