Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELFLU-1.3/16 |
Series |
N/A UELFLU |
Bolt Center-to-Center Length |
N/A 4.5938 in |
Bore Diameter |
N/A 1.1875 in |
Closure Type |
N/A Open |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359234121 |
Mounting Type |
N/A 2-Bolt Flange |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Length/Diameter |
N/A 5.5938 in |
Radial Dynamic Load Capacity |
N/A 19500 N |
Radial Static Load Capacity |
N/A 11300 N |