Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFLX06-103D1 |
Series |
N/A UCFLX |
Bolt Center-to-Center Length |
N/A 5.1250 in |
Bore Diameter |
N/A 1.1875 in |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359501346 |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 3.7500 in |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Weight |
N/A 2.99 lb |
Features & Benefits |
N/A
|