COMPANY HEADER
Print Back
ASFB202 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASFB202

Series

N/A ASFB

Bolt Center-to-Center Length

N/A 2.5000 in

Bore Diameter

N/A 0.5625 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359000023

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 3.1889 in

Weight

N/A 0.54 lb