COMPANY HEADER
Print Back
UCFH205D1 Flange Bracket
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFH205D1

Series

N/A UCFH

Bolt Center-to-Center Length

N/A 34 mm

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359000917

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 116 mm

Weight

N/A 1.4500 lb