COMPANY HEADER
Print Back
UCFH209D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFH209D1

Series

N/A UCFH

Bolt Center-to-Center Length

N/A 54 mm

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359000955

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 174 mm

Weight

N/A 4.700 lb