Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFU-1.1/8 |
Series |
N/A UCFU |
Bolt Center-to-Center Length |
N/A 3.2500 in |
Bore Diameter |
N/A 1.1250 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 1-21/32 in |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 4.2813 in |
Replacement Bearing |
N/A A-UC206-102D1 |
Seal Type |
N/A Contact with Flinger |
Standards Met |
N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |
Finish |
N/A Black Oxide |
Features & Benefits |
N/A
|