COMPANY HEADER
Print Back
UCF215-300D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF215-300D1

Series

N/A UCF2

Bolt Center-to-Center Length

N/A 6.2656 in

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359218893

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 7.8750 in

Weight

N/A 14.37 lb