COMPANY HEADER
Print Back
UELFU215-215D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFU215-215D1

Series

N/A UELFU2

Bolt Center-to-Center Length

N/A 6.0000 in

Bore Diameter

N/A 2.9375 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359505368

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 7.8750 in

Weight

N/A 6.78 lb