COMPANY HEADER
Print Back
UCFCX07-107D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFCX07-107D1

Series

N/A UCFCX

Bolt Center-to-Center Length

N/A 4.3750 in

Bore Diameter

N/A 1.4375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359212778

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 5.2500 in