COMPANY HEADER
Print Back
ASPF206-104 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASPF206-104

Series

N/A ASPF2

Bolt Center-to-Center Length

N/A 3.5625 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359020021

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 4.4375 in