COMPANY HEADER
Print Back
CM-UCF207
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CM-UCF207

Series

N/A UCF2

Bolt Center-to-Center Length

N/A 3.6250 in

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359049510

Mounting Type

N/A 4-Bolt Flange

Weight

N/A 4.04 lb