Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELFD207-104 |
Series |
N/A AELFD2 |
Bolt Center-to-Center Length |
N/A 3.9375 in |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359460421 |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 3.6875 in |
Weight |
N/A 2.42 lb |