COMPANY HEADER
Print Back
ASPF204 Bearing Unit
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASPF204

Series

N/A ASPF2

Bolt Center-to-Center Length

N/A 2.8125 in

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359007367

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 3.5313 in