COMPANY HEADER
Print Back
UCFH207D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFH207D1

Series

N/A UCFH

Bolt Center-to-Center Length

N/A 46 mm

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359000931

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 144 mm

Weight

N/A 2.98 lb