Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFC210-115D1 |
Series |
N/A UCFC |
Bolt Center-to-Center Length |
N/A 3.8437 in |
Bolt Circle Diameter |
N/A 5.4375 in |
Bore Diameter |
N/A 1.9375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Maximum Speed |
N/A 3100 rpm |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 6.5000 in |
Radial Dynamic Load Capacity |
N/A 7850 lbf |
Radial Static Load Capacity |
N/A 5200 lbf |
Replacement Bearing |
N/A UC210-115D1 |
Seal Type |
N/A Contact Seal |
Weight |
N/A 6.61 lb |