Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CIR-4.00-R |
Series |
N/A CIR-R |
Axial Dynamic Load Capacity |
N/A 1563 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 3.9400 in |
Flange Thickness |
N/A 0.5300 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946127457 |
Operating Temperature Range |
N/A 250 ºF |
Point Diameter |
N/A 3.1400 in |
Radial Dynamic Load Capacity |
N/A 3624 lbf |
Radial Static Load Capacity |
N/A 2136 lbf |
Roller Diameter |
N/A 3.5620 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1.6300 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.1300 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 4.6400 lb |